Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 964650 |
Cv Factor |
N/A 0.120 |
Function |
N/A 3-Way |
Direct Current (DC) Input Voltage at 0.1 Ampere (A) and 2.5 Watt (W) |
N/A 24 V |
For Use With |
N/A Servo Motor Brake Systems |
Mounting Type |
N/A Inlet |
Operating Pressure Range |
N/A 0 to 150 psi |
Parts Category |
N/A Valve Valve Accessories |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A 3-Way Valve |
Valve Default Mode |
N/A Normally Closed |
Weight |
N/A 0.5 lb |