COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
934204 BD Disc-Hub 18.0000" OD
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 934204

Bore Size

N/A 1.500 to 3.875 in

Bore Style

N/A Quick-Detach (QD) Type J

Brake Heat Sink Capacity

N/A 432400 ft·lb

Disc Diameter

N/A 18.0000 in

Disc Thickness

N/A 0.5000 in

Disc Working Radius (BC)

N/A 7.938 in

Disc Working Radius (BD)

N/A 7.625 in

Disc Working Radius (SPC)

N/A 7.563 in

Finish

N/A Bare Steel and Iron

For Use With

N/A BD Series Brake

Function

N/A Non-Ventilated Disc with hub

Maximum Speed

N/A 2800 rpm

Parts Category

N/A Calipers Discs Drums Hubs

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 1434.24 lb/in²

Weight

N/A 102.00 lb

Features & Benefits

Features & Benefits

N/A 0.500 inch non-ventilated disc

General Information

General Information

N/A Taper lock bushing (sold separately).