Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 837400 |
Approximate Brake Facing Life |
N/A 2447 hp·hr |
Brake Facing Edge Color Code |
N/A Red |
Brake Facing Type |
N/A Standard Coefficient |
Disc Thickness |
N/A 0.5000 in |
Disc Working Radius |
N/A WR=D/2-1.437 in. for 18 in. or Larger Discs |
For Use With |
N/A SPC Series Brakes |
Kits |
N/A 837471 (Facing Kit) 837472 (Repair Kit) |
Maximum Pressure |
N/A 80 psi |
Open or Enclosed Design |
N/A Open |
Parts Category |
N/A Calipers Discs Drums Hubs |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A SPC Brake without actuator |
Static Torque Factor (Broken-In) - SPC 8 |
N/A 1900 lb |
Static Torque Factor (Broken-In) - SPC12 |
N/A 2800 lb |
Static Torque Factor (Broken-In) - SPC20 |
N/A 4700 lb |
Weight |
N/A 62.50 lb |