Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 910581 |
Bore Size |
N/A 1.1875 to 3.9375 in |
Bore Style |
N/A External Taper Lock #3535 |
For Use With |
N/A 4H70P Series Clutches 5H70P Series Clutches TL70 Series Torque Limiters |
Finish |
N/A Nickel Plated |
Kits |
N/A 910583 (Double Flex Disc Pack) |
Maximum Angular Misalignment |
N/A 3.0 º |
Maximum Axial Float |
N/A 0.270 in |
Maximum Parallel Misalignment |
N/A 0.137 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Torsional Rigidity |
N/A 118889 in·lb/deg |
Weight |
N/A 57 lb |