Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 804901 |
Bore Size |
N/A 0.5000 to 1.1250 in |
Bore Style |
N/A Taper Lock #1215 |
Coupling Brand |
N/A Dodge |
Coupling Type |
N/A Taper Lock Poly Disc |
Coupling Size |
N/A 4.000 in |
For Use With |
N/A L-600 Series Clutches LCB-600 Series Clutch/Brake LSCB-44 Series Clutch/Brake LSCC-44 Series Clutches LW Series Clutches LWCB Series Clutch/Brake |
Finish |
N/A Nickel Plated |
Maximum Angular Misalignment |
N/A 2.0 º |
Maximum Axial Float |
N/A 0.125 in |
Maximum Parallel Misalignment |
N/A 0.015 in |
Parts Category |
N/A Adapters Bushings Couplings |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 5.300 lb |