COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
856100 DB Disc Brake Hub 10"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 856100

Bore Size

N/A 0.5000 to 2.1250 in

Bore Style

N/A Quick-Detach (QD) Type SK

Disc Diameter

N/A 10.0000 in

For Use With

N/A DB Series Brake

Parts Category

N/A Calipers Discs Drums Hubs

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 16.70 lb/in²

Weight

N/A 5 lb

General Information

General Information

N/A Taper lock bushing (sold separately).