COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
932700 SE-200 Output Drive Unit
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 932700

Bore Style

N/A Straight Shaft

For Use With

N/A SE-200 Series Brakes

Input Shaft Diameter

N/A 0.875 in

Output Shaft Diameter

N/A 0.875 in

Parts Category

N/A Other Accessories

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Series

N/A SE-200

Weight

N/A 8 lb