Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 966123 |
Actuator Cycle Life |
N/A More than 1,000,000 Static Holding Cycles And 500 Manual Releases |
Air Chamber Volume |
N/A 1.260 in³ |
Approximate Engagement Response Time |
N/A 45 ms |
Backlash |
N/A <0.008 in |
Cylinder Size |
N/A 2.500 in |
For Use With |
N/A Pneumatic Clutches and Brakes |
Finish |
N/A Black Anodized |
Holding Force |
N/A 491 lb |
UPC Code |
N/A 662284298995 |
Maximum Pressure |
N/A 120 psi |
Minimum Release Pressure |
N/A 60 psi |
Mounting Type |
N/A Pneumatic Cylinder Mount |
Open or Enclosed Design |
N/A Enclosed |
Overall Length |
N/A 3.38 in |
Overall Width |
N/A 3.00 in |
Parts Category |
N/A Controls Panels Sensors |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Exceeds National Electrical Manufacturers Association (NEMA) 4X Ingress Protection (IP67) International Organization for Standardization (ISO) 6431 Restriction of Hazardous Substances (RoHS) |
Rod Size |
N/A 0.625 in |
Series |
N/A RLSS 250-063-C-A-MR |
Intermittent Temperature Range |
N/A 33 to 150 ºCUp to 212 ºF |
Weight |
N/A 3.500 lb |
Restriction Requirements |
N/A HRC60 or Hard Chrome Plated Minimum of 20 Microns, h8 Tolerance, Roughness 1.6 Microns |
Features & Benefits |
N/A
|