Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 966074 |
Actuator Cycle Life |
N/A More than 1,000,000 Static Holding Cycles |
Air Chamber Volume |
N/A 163.700 cm³ |
Approximate Engagement Response Time |
N/A 130 ms |
Backlash |
N/A <0.20 in |
For Use With |
N/A Pneumatic Clutches and Brakes |
Finish |
N/A Brushed Aluminum |
Holding Force |
N/A 8560 N |
UPC Code |
N/A 662284336994 |
Maximum Pressure |
N/A 8 bar |
Minimum Release Pressure |
N/A 4.0 bar |
Mounting Type |
N/A Stand Alone Guide Rods |
Open or Enclosed Design |
N/A Enclosed |
Overall Length |
N/A 174.5 mm |
Overall Width |
N/A 140 mm |
Parts Category |
N/A Controls Panels Sensors |
Port Size |
N/A 1/4 in |
Port Type |
N/A British Standard Pipe Taper (BSPT) |
Rating |
N/A International Organization for Standardization (ISO) 6431, Ingress Protection (IP67), European Conformity (CE), And Restriction of Hazardous Substances (RoHS) |
Rod Size |
N/A 32 mm |
Series |
N/A RLSS125-032-S-N |
Continuous Temperature Range |
N/A 0.5 to 60 ºCUp to 100 ºF |
Restrictions |
N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. Can Be Used For Infrequent Dynamic E-Stops. Multiple Cylinder Mount Rod Locks Can Be Stacked On This Unit |
Rod Requirements |
N/A HRC60 or Hard Chrome Plated Minimum of 20 Microns, h8 Tolerance, Roughness 1.6 Microns |