Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 966303 |
Actuator Cycle Life |
N/A More than 1,000,000 Static Holding Cycles |
Air Chamber Volume |
N/A 0.250 in³ |
Approximate Engagement Response Time |
N/A 30 ms |
Backlash |
N/A <0.008 in |
Cylinder Size |
N/A 1.500 in |
For Use With |
N/A Pneumatic Clutches and Brakes |
Finish |
N/A Brushed Aluminum |
Holding Force |
N/A 180 lb |
UPC Code |
N/A 662284335638 |
Maximum Pressure |
N/A 120 psi |
Minimum Release Pressure |
N/A 60 psi |
Mounting Type |
N/A Pneumatic Cylinder Mount |
Open or Enclosed Design |
N/A Enclosed |
Overall Length |
N/A 2.7700 in |
Overall Width |
N/A 2.00 in |
Parts Category |
N/A Controls Panels Sensors |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS) |
Rod Size |
N/A 0.625 in |
Series |
N/A RLSSB 150-063-C-N |
Intermittent Temperature Range |
N/A 33 to 150 ºCUp to 212 ºF |
Restrictions |
N/A Not For Use In Cyclic Dynamic Stopping Applications, Rod Rotation Not Allowed When Locked, Consult Nexen For Use In Wash-Down Or Humid Applications. Can Be Used For Infrequent Dynamic E-Stops. Multiple Cylinder Mount Rod Locks Can Be Stacked On This Unit |
Rod Requirements |
N/A HRC60 or Hard Chrome Plated Minimum of 20 Microns, h8 Tolerance, Roughness 1.6 Microns |