Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 966660 |
Actuator Cycle Life |
N/A 60,000,000 Engagements per Roller or 12,000,000 m of Continuous Travel at Rated Precision, Rack Life Varies by Grade |
Approximate Product Life |
N/A 60,000,000 Contacts per Roller or Full Revolutions at Maximum Life Rated Performance |
Backlash |
N/A 3.2 µm |
Bore Size |
N/A 25 mm |
Bore Type |
N/A Straight |
Body Material |
N/A Nickel Plated Steel |
Bearing Cup Finish |
N/A Zinc-Nickel Plated |
Coupling Finish |
N/A Zinc-Nickel Plated |
Fastener Finish |
N/A Zinc Plated |
Roller Finish |
N/A Bare Steel |
Linear Distance per Revolution |
N/A 200 mm |
UPC Code |
N/A 662284301091 |
Maximum Average Dynamic Linear Force |
N/A 1500 N |
Maximum Speed |
N/A 1500 rpm5.0 m/s |
Maximum Dynamic Torque (High) |
N/A 52.5 N·m |
Maximum Dynamic Torque (Low) |
N/A 92.3 N·m |
Maximum Dynamic Torque Capacity |
N/A 92.3 N·m |
Maximum Static Linear Force |
N/A 3000 N |
Maximum Static Torque Capacity |
N/A 95.5 N·m |
Meshing Pitch Circle Diameter |
N/A 63.7 mm |
Mounting Type |
N/A Shaft Mount |
Parts Category |
N/A Other Accessories |
Pinion Inertia |
N/A 0.00105 kg·m² |
Positional Accuracy |
N/A ± 30 µm |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Repetitive Positioning Precision |
N/A ± 5 µm |
Temperature Range |
N/A -5 to 40 ºC |