Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 966621 |
Approximate Product Life |
N/A 30,000,000 Roller Contacts per Tooth at Rated Accuracy and Maximum Life Ratings |
Backlash |
N/A 0.0 µm |
Finish |
N/A Uncoated Steel |
Length |
N/A 1000 mm |
UPC Code |
N/A 662284299848 |
Mass |
N/A 5.4 kg |
Maximum Average Dynamic Linear Force |
N/A 2200 N |
Maximum Speed |
N/A 8.0 m/s |
Maximum Static Linear Force |
N/A 4400 N |
Parts Category |
N/A Other Accessories |
Positional Accuracy |
N/A ± 50 µm |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Repetitive Positioning Precision |
N/A ± 10 µm |
Temperature Range |
N/A -5 to 40 ºC |
Weight |
N/A 20.8 lb |