Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 966694 |
Approximate Product Life |
N/A 30,000,000 Roller Contacts per Tooth at Rated Accuracy and Maximum Life Ratings |
Backlash |
N/A 0.0 µm |
Finish |
N/A Thin Dense Hard Chrome on Steel |
Length |
N/A 1000 mm |
UPC Code |
N/A 662284311083 |
Mass |
N/A 17.0 kg |
Maximum Average Dynamic Linear Force |
N/A 14000 N |
Maximum Speed |
N/A 6.0 m/s |
Maximum Static Linear Force |
N/A 21000 N |
Parts Category |
N/A Other Accessories |
Positional Accuracy |
N/A ± 30 µm |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Repetitive Positioning Precision |
N/A ± 5 µm |
Temperature Range |
N/A -5 to 40 ºC |
Weight |
N/A 40.80 lb |