COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
810500 HW Sleeve Bushing Coupling
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 810500

Bore Inside Diameter

N/A 1.3750 in

Bore Outside Diameter

N/A 1.8750 in

Bore Length

N/A 8.5000 in

Bore Style

N/A Straight Shaft

For Use With

N/A H-1000 Series Clutches HW Series Clutches

Parts Category

N/A Adapters Bushings Couplings

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Weight

N/A 5.500 lb

Features & Benefits

Features & Benefits

N/A Includes shaft key and longer set screws

General Information

General Information

N/A Used on short shafts when clutch set screw end faces away from motor/reducer. Do not put over hung loads beyond the end of the supporting motor/reducer shaft. Most commonly used when putting a coupling on the clutch to connect two shafts.