Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 800102 |
Model Number |
N/A BW |
Approximate Clutch Facing Life |
N/A 100 hp·hr |
Bore Size |
N/A 5/8 in |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Air Chamber Volume when New |
N/A 0.201 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 0.630 in³ |
Clutch Category |
N/A Single Plate Clutch |
Clutch Facing Edge Color Code |
N/A Blue |
Clutch Facing Effective Area |
N/A 4.173 in² |
Clutch Facing Type |
N/A Polytetrafluoroethylene (PTFE) (Very Low) Coefficient |
Clutch Heat Sink Capacity |
N/A 2825 ft·lb |
Clutch Peak Thermal Input Rate |
N/A 1.90 hp |
Clutch Response Factor |
N/A 0.038 |
Clutch Type |
N/A Friction Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 0.86 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Machined Aluminum |
Function |
N/A Tensioning |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 3600 rpm |
Maximum Continuous Thermal Dissipation |
N/A 0.07 hp |
Maximum Dynamic Torque Capacity |
N/A 30 in·lb |
Minimum Sprocket Size |
N/A 25/40T 35/28T 40/22T |
Mounting Configuration |
N/A Shaft Mounted |
Overall Diameter |
N/A 2.89 in |
Overall Length |
N/A 3.51 in |
Pilot Diameter |
N/A 2.1250 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, #8-32 Screws at 90º on a 2.437 in. Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 0.98 lb/in² |
Weight |
N/A 3.500 lb |
Duty Type |
N/A Light Duty |