Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 811100 |
Model Number |
N/A XHW |
Approximate Clutch Facing Life |
N/A 4540 hp·hr |
Bore Size |
N/A 2.3750 in |
Bore Type |
N/A Finished with Keyway and 3 Setscrews |
Bushing Details |
N/A Optional reducer bushings (0.000 to 2.250 in.) are sold separately. |
Clutch Air Chamber Volume when New |
N/A 2.152 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 9.856 in³ |
Clutch Category |
N/A Single Plate Clutch |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Effective Area |
N/A 66.76 in² |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Heat Sink Capacity |
N/A 200000 ft·lb |
Clutch Peak Thermal Input Rate |
N/A 60.10 hp |
Clutch Response Factor |
N/A 0.397 |
Clutch Type |
N/A Friction Clutch |
Coupling Type |
N/A Taper Lock Poly Disc |
Coupling Size |
N/A 10.000 in |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 1263.04 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide |
Function |
N/A Starting, Connect/Disconnect, Torque Limiting |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 1200 rpm |
Maximum Continuous Thermal Dissipation |
N/A 2.25 hp |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 8 psi |
Minimum Sprocket Size |
N/A 100/27T 80/35T |
Mounting Configuration |
N/A Shaft Mounted |
Overall Diameter |
N/A 11.06 in |
Overall Length |
N/A 10.25 in |
Pilot Diameter |
N/A 7.000 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 6, 5/8-11 Bolts at 90º on a 8.500 in. Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 272.98 lb/in² |
Weight |
N/A 95.00 lb |
General Information |
N/A Torque up to 5000 lb·in. at 80 psi. maximum speed 1200 rpm, transmitted power up to 50 hp, continuous thermal dissipation up to 2.25 hp. Features sealed ball bearings and splined hub. Available in pilot mount, integral sheave, and coupling models. This clutch's bore can be reduced with bushings found in accessories. Pilot mount clutches accept customer supplied pulleys, sprockets, or Nexen couplings. |