Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 835145 |
Model Number |
N/A TCC-14 |
Bore Size |
N/A 1.9375 in |
Bore Type |
N/A Finished with Keyway and 3 Setscrews |
Clutch Category |
N/A Multiple Caliper Clutch |
Clutch Facing Effective Area per Caliper |
N/A 16.06 in² |
Clutch Facing Type |
N/A High Low Standard |
Clutch Heat Sink Capacity |
N/A 998000 ft·lb |
Clutch Peak Thermal Input Rate per Caliper |
N/A 32 hp |
Clutch Type |
N/A Friction Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 10.54 lb·ft² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Housing and Disc Finish |
N/A Black Oxide |
Caliper Finish |
N/A Bare Cast Aluminum |
Function |
N/A Tensioning |
Harmonization Code |
N/A 8483.90.9500 |
Maximum Speed |
N/A 1200 rpm |
Maximum Continuous Thermal Dissipation |
N/A 9.60 hp |
Maximum Dynamic Torque (High) |
N/A 5100 in·lb |
Maximum Dynamic Torque (Low) |
N/A 2400 in·lb |
Maximum Dynamic Torque (Standard) |
N/A 3960 in·lb |
Maximum Dynamic Torque Capacity |
N/A 5100 in·lb |
Maximum Number of Calipers |
N/A 6 |
Minimum Sprocket Size |
N/A 100/21T 50/40T 60/34T 80/26T |
Mounting Configuration |
N/A Shaft Mounted |
Overall Diameter |
N/A 17.50 in |
Overall Length |
N/A 13.65 in |
Pilot Diameter |
N/A 5.2500 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.500-13 Holes at 90º on a 6.250 in. Bolt Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Plastic Tubing Port Size |
N/A 5/32 in |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 1298.88 lb/in² |
Torque High Coefficient Caliper at 1 Pound per Square Inch (psi) |
N/A 12 in·lb |
Torque High Coefficient Caliper at 80 Pound per Square Inch (psi) |
N/A 850 in·lb |
Torque Low Coefficient Caliper at 1 Pound per Square Inch (psi) |
N/A 6 in·lb |
Torque Low Coefficient Caliper at 80 Pound per Square Inch (psi) |
N/A 400 in·lb |
Torque Standard Coefficient Caliper at 1 Pound per Square Inch (psi) |
N/A 9 in·lb |
Torque Standard Coefficient Caliper at 80 Pound per Square Inch (psi) |
N/A 660 in·lb |
Weight |
N/A 57 lb |
Duty Type |
N/A Medium to Heavy Duty |
General Information |
N/A Medium to heavy-duty air cooled tension control clutch with up to 20 hp thermal capacity. Purchase disc, calipers, facings, and rotary air union separately. High thermal dissipation with multiple calipers for precise tension control. Port will accept 5/32 in plastic tubing. |