Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 950051 |
Model Number |
N/A F-450 |
Approximate Clutch Facing Life |
N/A 257 kW·hr |
Bore Size |
N/A 20 mm |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Air Chamber Volume when New |
N/A 4.360 cm³ |
Clutch Air Chamber Volume when Worn Out |
N/A 10.320 cm³ |
Clutch Category |
N/A Single Plate Clutch |
Clutch Facing Edge Color Code |
N/A Green |
Clutch Facing Effective Area |
N/A 77.00 cm² |
Clutch Facing Type |
N/A Low Coefficient |
Clutch Heat Sink Capacity |
N/A 41000 J |
Clutch Peak Thermal Input Rate |
N/A 8.00 kW |
Clutch Response Factor |
N/A 0.049 |
Clutch Type |
N/A Friction Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 15.81 kg·cm² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide |
Function |
N/A Starting, Connect/Disconnect, Torque Limiting |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 3600 rpm |
Maximum Continuous Thermal Dissipation |
N/A 0.22 kW |
Maximum Pressure |
N/A 6.0 bar |
Minimum Engagement Pressure |
N/A 0.3 bar |
Minimum Sprocket Size |
N/A 25/48T 35/32T 40/25T 50/21T |
Mounting Configuration |
N/A Shaft Mounted |
Overall Diameter |
N/A 115.8 mm |
Overall Length |
N/A 120.7 mm |
Pilot Diameter |
N/A 62 mm |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, M6 Bolts at 90º on a 78 mm Circle |
Port Size |
N/A 1/4 in |
Port Type |
N/A British Standard Pipe Taper (BSPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 14.00 kg/cm² |
Weight |
N/A 9.5 lb |
Transmitted Power |
N/A Up to 7.5 kW |
Static Torque Capacity at 5.5 bar |
N/A Up to 58.5 N·m |
General Information |
N/A Pilot mount clutches accept customer supplied pulleys or sprockets. Static torque up to 58.5 Nm at 5.5 bar, maximum speed 3600 rpm, transmitted power up to 7.5 kW, continuous thermal dissipation 0.56 kW, bores up to 30 mm. Features sealed ball bearings and splined hub. Available in pilot mount models only. |