Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 928300 |
Model Number |
N/A MDO-875 |
Approximate Clutch Facing Life |
N/A 394 hp·hr |
Bore Size |
N/A 0.8750 in |
Bore Type |
N/A Finished with No Keyway |
Clutch Air Chamber Volume when New |
N/A 0.245 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 0.835 in³ |
Clutch Category |
N/A Single Plate Clutch |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Effective Area |
N/A 12.84 in² |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Peak Thermal Input Rate |
N/A 11.60 hp |
Clutch Response Factor |
N/A 0.075 |
Clutch Type |
N/A Friction Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Flange Mount |
Drive Inertia |
N/A 7.81 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide |
Frame Size |
N/A 143TC 145TC |
Function |
N/A Starting, Connect/Disconnect, Torque Limiting |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 1800 rpm |
Maximum Continuous Thermal Dissipation |
N/A 0.44 hp |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 5 psi |
Mounting Configuration |
N/A Flange/Foot Mounted |
Overhung Load Capacity |
N/A 281 lb |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 9.06 lb/in² |
Weight |
N/A 24.80 lb |
General Information |
N/A MDO Modular Clutches are ideal for more demanding applications. They offer more torque and open design offers higher thermal ratings than the FM series. Flange mounts directly to NEMA C-face motors up to 10 HP. A drip proof sealing kit is available for wet applications. Optional Foot Mount and Input Units are available for belt, chain, and coupling, drive applications. Can be made drip proof with the guard listed in accessories. |