Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 910300 |
Model Number |
N/A 5H50P |
Air Chamber Volume |
N/A 0.994 in³ |
Backlash |
N/A 0.27 º |
Bore Size |
N/A 1.7500 in |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Response Factor |
N/A 0.136 |
Clutch Type |
N/A Tooth Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 42.83 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide Pilot |
Air Chamber Finish |
N/A Machined Aluminum |
Function |
N/A Connect/Disconnect, Shaft Timing, Holding |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 3000 rpm |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 20 psi |
Minimum Sprocket Size |
N/A 100/19T 40/40T 50/34T 60/28T 80/22T |
Minimum Static Torque Capacity |
N/A 1770 in·lb |
Mounting Configuration |
N/A Shaft Mounted |
Number of Engagement Positions |
N/A 152 |
Pilot Diameter |
N/A 4-1/2 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.312-18 Holes at 90º on a 5.250 in. Bolt Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 12.19 lb/in² |
Weight |
N/A 20 lb |