Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 910500 |
Model Number |
N/A 5H70P |
Air Chamber Volume |
N/A 1.731 in³ |
Backlash |
N/A 0.22 º |
Bore Size |
N/A 2.1875 in |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Response Factor |
N/A 0.237 |
Clutch Type |
N/A Tooth Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 186.03 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide Pilot |
Air Chamber Finish |
N/A Machined Aluminum |
Function |
N/A Connect/Disconnect, Shaft Timing, Holding |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 2000 rpm |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 20 psi |
Minimum Sprocket Size |
N/A 100/24T 120/21T 140/19T 60/38T 80/29T |
Minimum Static Torque Capacity |
N/A 4360 in·lb |
Mounting Configuration |
N/A Shaft Mounted |
Number of Engagement Positions |
N/A 214 |
Pilot Diameter |
N/A 5.7500 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.500-13 Holes at 90º on a 7.000 in. Bolt Circle |
Port Size |
N/A 1/4 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 52.85 lb/in² |
Weight |
N/A 45.00 lb |
Torque Capacity at 80 Pound per Square Inch (psi) |
N/A Up to 14650 lb·in |