Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 906708 |
Model Number |
N/A 5H30P-SE |
Air Chamber Volume |
N/A 0.439 in³ |
Backlash |
N/A 0.38 º |
Bore Size |
N/A 0.8750 in |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Response Factor |
N/A 0.060 |
Clutch Type |
N/A Tooth Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Engagement |
N/A Spring Engaged |
Release |
N/A Air Release |
Finish |
N/A Black Oxide Pilot |
Air Chamber Finish |
N/A Machined Aluminum |
Function |
N/A Connect/Disconnect, Shaft Timing, Holding |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 3700 rpm |
Maximum Pressure |
N/A 80 psi |
Minimum Release Pressure |
N/A 55 psi |
Minimum Sprocket Size |
N/A 35/40T 40/32T 50/26T 60/22T 80/17T |
Mounting Configuration |
N/A Shaft Mounted |
Number of Engagement Positions |
N/A 91 |
Pilot Diameter |
N/A 2.8750 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.250-20 Holes at 90º on a 3.437 in. Bolt Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Weight |
N/A 7.00 lb |
Hose Size |
N/A 8.25 in |
Instantaneous Torque |
N/A Up to 72,000 lb·in |
General Information |
N/A Spring Engaged, Straight Bore, Pilot Mount, Tooth Clutch. Spring-engaged. Air-released. Instantaneous Torque up to 72,000 lb·in. Maximum Operating Speed up to 3,700 rpm. Bore sizes up to 3.938. Positive engagements in multiple positions. Immediate start-up with no slippage. Versatile mounting capability for bearing supported pulley, sprocket or gear. Use Single and Double Flexible Couplings in-line applications to accommodate misalignment. Designed with tapped mounting holes. Sealed, radial ball bearings. Thru-shaft mounting design uses a full-length keyway. 8.25 inch hose included. Consult Nexen for use in cyclic applications, engagement at differential speeds, or use as a brake. |