COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2403-24-24

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

End 1 Size

N/A 1-1/2 in

End 1 Style

N/A Flareless Bite-Type

Both Ends Style

N/A Compression to Compression

End 2 Size

N/A 1-1/2 in

End 2 Style

N/A Flareless Bite-Type

Weight

N/A 1.39 lb