COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 2404-05-04-B

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

End 1 Size

N/A 5/16 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 1/2-20

Both Ends Style

N/A Joint Industry Council (JIC) 37º Flare to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to Joint Industry Council (JIC) 37º Flare

End 2 Size

N/A 1/4 in

End 2 Style

N/A Male Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 1/4-18

Material

N/A Brass

Weight

N/A 0.06 lb