COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C96SDB63-600C Cylinder, PNEUMATIC

C96S(D), Double Acting, Single/Double Rod with Air Cushion and Bumper Cushion
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SDB63-600C

Bore Diameter

N/A 63 mm

Mounting Type

N/A Basic/Without bracket

Piston Action

N/A Double-Acting

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO) 15552

Stroke Length

N/A 600 mm

Country Of Origin

N/A US

EDP Code

N/A C96SDB63-600C

Magnet Included

N/A Built-in

MINO

N/A 00774Y84991

Prop 65

N/A Yes

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single rod
  • End of stroke air cushion and rubber bumper are standard
  • Standard stroke up to 800 mm
  • Auto switch capable