COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C96SDB125-50

C96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod, 125 Bore
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SDB125-50

Bore Diameter

N/A 125 mm

Mounting Type

N/A Basic/Without bracket

Rod Type

N/A Double Rod Single Rod

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Standard Stroke Range

N/A Up to 800 mm

Stroke Length

N/A 50 mm

Bore Size

N/A 125 mm

Action

N/A Double Acting

Country Of Origin

N/A US

EDP Code

N/A C96SDB125-50

Magnet Included

N/A Built-in

MINO

N/A 11774X03653

Prop 65

N/A Yes

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single or double rod
  • Auto switch capable