Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A C96SB125-160 |
Bore Diameter |
N/A 125 mm |
Mounting Type |
N/A Basic/Without bracket |
Rod Type |
N/A Double Rod Single Rod |
Series |
N/A C96 |
Standards Met |
N/A International Organization for Standardization (ISO) |
Standard Stroke Range |
N/A Up to 800 mm |
Stroke Length |
N/A 160 mm |
Bore Size |
N/A 125 mm |
Action |
N/A Double Acting |
Country Of Origin |
N/A US |
EDP Code |
N/A C96SB125-160 |
MINO |
N/A 31774X59205 |
Package Type |
N/A Each |