Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A C96SDB125-1000 |
Bore Diameter |
N/A 125 mm |
Mounting Type |
N/A Basic/Without bracket |
Piston Action |
N/A Double-Acting |
Rod Type |
N/A Double Rod Single Rod |
Series |
N/A C96 |
Standards Met |
N/A International Organization for Standardization (ISO) 15552 |
Standard Stroke Range |
N/A Up to 800 mm |
Stroke Length |
N/A 1000 mm |
Bore Size |
N/A 125 mm |
Country Of Origin |
N/A US |
EDP Code |
N/A C96SDB125-1000 |
Magnet Included |
N/A Built-in |
MINO |
N/A 31774X62171 |
Package Type |
N/A Each |