Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A CXSL10-10-Y7PL |
Bearings |
N/A Ball Bushing Bearing |
Country Of Origin |
N/A US |
MINO |
N/A 51774X35977 |
Piping Type |
N/A Standard Piping |
Port Thread Standard |
N/A M Thread |
Series |
N/A CXS |
Bore Size |
N/A 10 mm15 mm20 mm25 mm32 mm6 mm |
Non-Rotating Accuracy |
N/A ±0.1 º |
Stroke Adjustment Range |
N/A 0 to -5 mm |
Weight |
N/A 0.237 kg |
Package Type |
N/A Each |