COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CXSL20-30A-Y59B Cylinder, Air

CXS-A, Dual Piston Rods with Air Cushions
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CXSL20-30A-Y59B

Country Of Origin

N/A US

MINO

N/A 51774X36291

Prop 65

N/A Yes

Series

N/A CXS

Bore Size

N/A 20 mm25 mm32 mm

Non-Rotating Accuracy

N/A ±0.1 º

Stroke Adjustment Range

N/A 0 to -5 mm

Weight

N/A 0.583 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A Auto switch capable