COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CXSL25-50-Y7P Cylinder, Air
Unit of Measure

Specifications

Manufacturer Part Number

N/A CXSL25-50-Y7P

Bearings

N/A Ball Bushing Bearing

Country Of Origin

N/A US

MINO

N/A 51774X36443

Piping Type

N/A Standard Piping

Port Thread Standard

N/A RC 1/8

Series

N/A CXS

Weight

N/A 0.927 kg

Package Type

N/A Each