COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
21-CXSL32-30 10/11/12/21/22-CXS, Dual

10/11/12/21/22-Cxs, Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-Free
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A 21-CXSL32-30

Bearings

N/A Ball Bushing Bearing

Country Of Origin

N/A JP

MINO

N/A 71774X14455

Piping Type

N/A Standard Piping

Port Thread Standard

N/A RC 1/8

Series

N/A CXS

Weight

N/A 1.34 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Clean specifications include 10- (relief type), 11- (vacuum suction type), and 12- (relief type with specially treated sliding parts)
  • Other specifications include copper, fluorine and silicon-free + low particle generation (21- and 22-)
  • Types 10-, 11- and 22- are available with ball bushing or slide bearings
  • Types 12- and 21- have ball bushing bearings