COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CXSL25TN-45A CXS-A, Dual Piston RODS

CXS-A, Dual Piston Rods With Air Cushions
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CXSL25TN-45A

MINO

N/A 71774X75856

Prop 65

N/A Yes

Series

N/A CXS

Bore Size

N/A 20 mm25 mm32 mm

Non-Rotating Accuracy

N/A ±0.1 º

Stroke Adjustment Range

N/A 0 to -5 mm

Features & Benefits

Features & Benefits

N/A Auto switch capable