COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LES16DJ-100

LES, Electric Slide Table, Compact Type
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A LES16DJ-100

Country Of Origin

N/A JP

MINO

N/A 51774X89931

Series

N/A LES

Body Size

N/A 16 25 8
Stroke Range1 N/A 100 mm125 mm150 mm30 mm50 mm75 mm

Positioning Repeatability (±)

N/A 0.05 mm

Weight

N/A 1.2 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Motor can be mounted internally with a right or left table, or in-line
  • Motor types: high load step motor or high speed servo motor
  • 1 Availability dependent on size