COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MGGMB32-150 Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGMB32-150

Bearings

N/A Slide Bearing

Bore Diameter

N/A 32 mm

Country Of Origin

N/A US

MINO

N/A 00774X32456

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 4.129 kg

Package Type

N/A Each