COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MGGMB50-600 MGG, Guide Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGMB50-600

Bearings

N/A Slide Bearing

Bore Diameter

N/A 50 mm

Country Of Origin

N/A US

MINO

N/A 00774Y32279

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 18.801 kg

Package Type

N/A Each