COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MGGLB100-300 Guided Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLB100-300

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 100 mm

Country Of Origin

N/A US

MINO

N/A 61774X11982

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 46.34 kg

Package Type

N/A Each