COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MGGLB50-200-HL MGG-H/R, STANDARD

MGGLB50-200-Hl Mgg-H/R, Standard External Guided Cylinder with End Lock
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGLB50-200-HL

Bearings

N/A Ball Bushing Bearing

Bore Diameter

N/A 50 mm

Country Of Origin

N/A JP

MINO

N/A 81774X13134

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 14.37 kg

Package Type

N/A Each