COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MGGMB40TN-450A-XC8 MGGM-XC8/XC9

MGGMB40TN-450A-XC8 MGGM-XC8/XC9, Standard External Guided Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MGGMB40TN-450A-XC8

Bearings

N/A Slide Bearing

Bore Diameter

N/A 40 mm

Country Of Origin

N/A JP

MINO

N/A 81774X13614

Mounting Type

N/A Basic

Series

N/A MGG

Weight

N/A 11.5 kg

Package Type

N/A Each