COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
11-MSQA20A Rotary Table, 11- Clean

11/22-MSQ, Rotary Table, Rack & Pinion, Clean Series (Size 10, 20, 30, 50)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A 11-MSQA20A

Country Of Origin

N/A JP

Size

N/A 10 20 30 50

Weight

N/A 1040 g

MINO

N/A 11774X20594

Prop 65

N/A Yes

Series

N/A MSQ

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Rotary table, Rack & Pinion type
  • Direct load mounting possible
  • High precision type available
  • Auto switch capable