Actuation |
N/A Direct Operated Solenoid |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Manufacturer Part Number |
N/A SY124-5M-M3 |
Normal State |
N/A Normally Open |
Number of Ports |
N/A 3 |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 14 to 122 ºF |
Piping Type |
N/A Base Mounted |
Seal Material |
N/A Rubber |
Supplier Name |
N/A SMC® |
Weight |
N/A 0.03 lb |
Package Type |
N/A Each |