Actuation |
N/A Direct Operated Solenoid |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Manufacturer Part Number |
N/A VO317V-5TZ |
Maximum Operating Pressure |
N/A 130 psi |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air |
Piping Type |
N/A Manifold |
Seal Material |
N/A Rubber |
Solenoid Electrical Entry |
N/A Conduit |
Supplier Name |
N/A SMC® |
Weight |
N/A 1.1 lb |
Package Type |
N/A Each |