COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VO325-001G Valve Solenoid 100 VAC
Unit of Measure

Specifications

Manufacturer Part Number

N/A VO325-001G

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Supplier Name

N/A SMC®

Weight

N/A 1.35 lb

Package Type

N/A Each