COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VT325-025G Valve Solenoid 24 VDC
Unit of Measure

Specifications

Direct Current (DC) Voltage

N/A 24 V

Manufacturer Part Number

N/A VT325-025G

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Supplier Name

N/A SMC®

Weight

N/A 1.58 lb

Package Type

N/A Each