COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VP3185-203DA Valve
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Alternating Current (AC) Solenoid Supply Voltage

N/A 110 V

Body Material

N/A Aluminum Alloy

Flow Coefficient (Cv)/Flow Factor (Kv)

N/A 650 (1 to 2 (In to Out)) 670 (2 to 3 (OUT to EXH))

Manufacturer Part Number

N/A VP3185-203DA

Normal State

N/A Normally Closed Normally Open

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 32 to 140 ºF

Overall Height

N/A 241 mm

Overall Length

N/A 110 mm

Overall Width

N/A 140 mm

Piping Type

N/A Body Ported (Side)

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Response Time

N/A ≤30 ms

Seal Material

N/A Rubber

Solenoid Allowable Voltage Fluctuation

N/A -15 to +10 %

Solenoid Electrical Entry

N/A DIN Terminal

Solenoid Power Consumption (Holding) at 60 Hertz (Hz) Frequency

N/A 17 V·A

Solenoid Power Consumption (Inrush) at 50 Hertz (Hz) Frequency

N/A 28 V·A73 V·A

Solenoid Power Consumption (Inrush) at 60 Hertz (Hz) Frequency

N/A 58 V·A

Solenoid Supply Frequency

N/A 50 Hz60 Hz

Standards Met

N/A Japanese Industrial Standards (JIS)

Supplier Name

N/A SMC®

Valve Function

N/A Poppet

Weight

N/A 6.61 lb

Package Type

N/A Each

General Information

General Information

N/A Return Spring