Actuation |
N/A Direct-Acting Solenoid |
Body Material |
N/A Resin |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.016 (1 to 2) 0.024 (2 to 3) |
Flow Direction |
N/A 2-Way |
Manufacturer Part Number |
N/A V114A-6LOU |
Maximum Operating Pressure |
N/A 101 psi |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Off Response Time |
N/A 4 ms |
On Response Time |
N/A 5 ms |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 14 to 122 ºF |
Overall Height |
N/A 28.5 mm |
Overall Length |
N/A 40.7 mm |
Overall Width |
N/A 15.5 mm |
Piping Type |
N/A Base Mounted |
Seal Material |
N/A Rubber |
Solenoid Electrical Entry |
N/A L Plug |
Solenoid Power Consumption |
N/A 1.1 W |
Sonic Conductance (C) |
N/A 0.076 (1 to 2) dm³/(s.bar)0.099 (2 to 3) dm³/(s.bar) |
Supplier Name |
N/A SMC® |
Valve Function |
N/A Poppet |
Weight |
N/A 0.03 lb |
Package Type |
N/A Each |