COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VQZ335-2YO1-02-Q Valve
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Alternating Current (AC) Solenoid Supply Voltage

N/A 200 V

Manual Operation Type

N/A Non-Locking Push (Tool Required)

Manufacturer Part Number

N/A VQZ335-2YO1-02-Q

Maximum Operating Pressure

N/A 101 psi

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Base Mounted

Port Size

N/A 1/4 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A DIN Terminal without Connector

Solenoid Supply Frequency

N/A 50 Hz60 Hz

Supplier Name

N/A SMC®

Weight

N/A 0.130 lb

Package Type

N/A Each