COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VK332-5HS-M5 Valve
Unit of Measure

Specifications

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manual Operation Type

N/A Non-Locking Push

Manufacturer Part Number

N/A VK332-5HS-M5

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A Grommet

Supplier Name

N/A SMC®

Valve Function

N/A Poppet

Weight

N/A 0.19 lb

Package Type

N/A Each