Actuation |
N/A Piloted Solenoid |
Alternating Current (AC) Solenoid Power Consumption |
N/A 0.35 W |
Body Material |
N/A Resin |
Direct Current (DC) Solenoid Supply Voltage |
N/A 12 V |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.14 (A to R) 0.17 (P to A) |
Flow Direction |
N/A 2-Way |
Manual Operation Type |
N/A Non-Locking Push |
Manufacturer Part Number |
N/A VQZ115-6LO1-C4-PRF |
Maximum Operating Pressure |
N/A 130 psi |
Normal State |
N/A Normally Closed |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air Inert Gas |
Overall Height |
N/A 34 mm |
Overall Length |
N/A 60.5 mm |
Overall Width |
N/A 10 mm |
Piping Type |
N/A Body Ported |
Port Connection Type |
N/A Push-to-Connect |
Port Size |
N/A 4 mm |
Response Time |
N/A ≤10 ms |
Seal Material |
N/A Rubber |
Solenoid Allowable Voltage Fluctuation |
N/A ±10 % |
Solenoid Coil Insulation |
N/A Class B |
Solenoid Electrical Entry |
N/A L Plug |
Sonic Conductance (C) |
N/A 0.56 (A to R) dm³/(s.bar)0.59 (P to A) dm³/(s.bar) |
Standards Met |
N/A International Electrotechnical Commission (IEC) 60529 Japanese Industrial Standards (JIS) Japanese Industrial Standards (JIS) B 8375-1981 |
Supplier Name |
N/A SMC® |
Thread Standard |
N/A Push-to-Connect |
Valve Function |
N/A Spool |
Package Type |
N/A Each |