COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VO317V-5G
Unit of Measure

Specifications

Actuation

N/A Direct Operated Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A VO317V-5G

Maximum Operating Pressure

N/A 130 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Manifold

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A Grommet

Supplier Name

N/A SMC®

Weight

N/A 0.64 lb

Package Type

N/A Each